Permite comanda unuia sau mai multor intrerupatoare de storuri Living Light with Netatmo, 2 module
Living Light
Bticino
Permite comanda unuia sau mai multor intrerupatoare de storuri Living Light with Netatmo, 2 module
REF. N4027CW
EAN.
8005543642238
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 76 mm |
Height | 73 mm |
Depth | 11 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 2.1 mA |
Mandatory neutral | No |
Stress test conformity (1000V) | No |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Shutter management |
Connectable by Internet box | Yes |
Documentație
2 documente
Fișă tehnică
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE