![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/068003-LEGRAND-1000.jpg)
Placă Céliane - înrerupător/buton cu indicator luminos - tasta mare alb
Legrand
Placă Céliane - înrerupător/buton cu indicator luminos - tasta mare alb
REF. 068003
EAN.
3245060680039
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | One-part rocker |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 10.4 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |