Skip to main content
Logo print

Placă Céliane - întrerupător/buton/comandă storuri - alb

Legrand

Placă Céliane - întrerupător/buton/comandă storuri - alb

REF. 068151 EAN. 3245060681517
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Other
Imprint/indication Symbol "arrows"
Utilization Venetian blind
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) Other
Degree of impact strength (IK) IK04
Width 53 mm
Height 53 mm
Depth 8.9 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentație

1 document
Acord
OC / CB-FR_709693 (1.38 Mo)