Skip to main content
Logo print

Placă Céliane - IP 44 - pentru 2 ref. 0 670 01/31 - alb

Legrand

Placă Céliane - IP 44 - pentru 2 ref. 0 670 01/31 - alb

REF. 067802 EAN. 3245060678029
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Two-part rocker
Imprint/indication None
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK04
Width 65.6 mm
Height 65.6 mm
Depth 11.6 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentație

1 document
Acord
OC / CB-FR_709693 (1.38 Mo)