Skip to main content
Logo print

Placă Céliane - Materiale - 3 posturi - Acaju

Legrand

Placă Céliane - Materiale - 3 posturi - Acaju

REF. 069223 EAN. 3245060692230
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 3
Mounting direction Horizontal and vertical
Number of units horizontal 3
Number of units vertical 1
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Wood
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Wood
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 242 mm
Height 82 mm
Depth 8.8 mm
Built-in height 0 mm
Diameter bore hole (opening) 53.6 mm
Operating / setting temperature -10-70 °C
Storage temperature -10-70 °C
Latin wood species Entandrophragma cylindricum (Mahogany)
Certification of wood (list) FSC 100% (BV-COC-128543)
Wood Climate area Tropical

Documentație

5 documente
Certificarea lemnului
FSC-FR069452/2 (1.51 Mo)
Acord
NF-NF012_2513 (1.2 Mo)
Acord
OC / CB-FR_709693 (1.38 Mo)
Acord
OC / CB-FR_709703 (1.06 Mo)
Acord
OC / CB-FR_708376 (1.33 Mo)