![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069229-LEGRAND-1000.jpg)
Placă Céliane - Materiale - 3 posturi - pentru renovare - Acaju
Legrand
Placă Céliane - Materiale - 3 posturi - pentru renovare - Acaju
REF. 069229
EAN.
3245060692292
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 3 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 3 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Wood |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | Wood |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 214 mm |
Height | 82 mm |
Depth | 8.8 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -10-70 °C |
Storage temperature | -10-70 °C |
Latin wood species | Entandrophragma cylindricum (Mahogany) |
Certification of wood (list) | FSC 100% (BV-COC-128543) |
Wood Climate area | Tropical |