Skip to main content
Logo print

Placă Céliane - Materiale - 3 posturi - Piele caramel

Legrand

Placă Céliane - Materiale - 3 posturi - Piele caramel

REF. 069423 EAN. 3414970450913
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 3
Mounting direction Horizontal and vertical
Number of units horizontal 3
Number of units vertical 1
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Leather
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Surface finishing Matt
Colour Brown
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Type of fastening Engage (snap)
Width 242 mm
Height 82 mm
Depth 9.2 mm
Built-in height 0 mm
Diameter bore hole (opening) 53.6 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Fraxinus (Ash)
Certification of wood (list) PEFC 100% (BVFR-PEFC-COC-0128543)
Wood Climate area Temperate

Documentație

5 documente
Acord
NF-NF012_2513 (1.2 Mo)
Acord
OC / CB-FR_709693 (1.38 Mo)
Certificarea lemnului
Acord
OC / CB-FR_709703 (1.06 Mo)
Acord
OC / CB-FR_708376 (1.33 Mo)