Placă Céliane - Metal - 1 post - Titan
Legrand
Placă Céliane - Metal - 1 post - Titan
REF. 068901
EAN.
3245060689018
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Anodised |
Surface finishing | Glossy |
---|---|
Colour | Titanium |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 90 mm |
Height | 82 mm |
Depth | 8.5 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentație
1 document
Fișă tehnică
20 documente
Acord
OC / CB-FR_706877/A1
(0.73 Mo)
Acord
Decl. UE RED-A 4076 B
(0.45 Mo)
Acord
OC / CB-FR_717816
(1.55 Mo)
Acord
OC / CB-FR 630163B/A1
(0.56 Mo)
Acord
OC / CB-FR_708376
(1.33 Mo)
Acord
Decl. UE RED-A 4087 B
(0.45 Mo)
Acord
OC / CB-FR_705587
(1.04 Mo)
Acord
OC / CB-645761B
(0.38 Mo)
Acord
OC / CB-FR_709693
(1.38 Mo)
Acord
OC / CB-FR_717742
(0.53 Mo)
Acord
OC / CB-FR_715034
(0.46 Mo)
Acord
NF-NF012_2513
(1.2 Mo)
Acord
Decl. UE RED-A 4080 C
(0.45 Mo)
Acord
Decl. UE RED-A 4082 C
(0.45 Mo)
Acord
OC / CB-FR_709703
(1.06 Mo)
Acord
NF-NF012_1947
(0.64 Mo)
Acord
OC / CB-DE 2-039435
(0.66 Mo)
Acord
NF-NF012_2093/A1
(0.68 Mo)
Acord
Decl. UE RED-A 4032 B
(0.45 Mo)
Acord
Decl. UE RED-A 3975 B
(0.44 Mo)
SELECTEAZĂ O ACȚIUNE