![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-068774-WEB-R.jpg)
Placă Céliane - Metal - 4 posturi - Albastru șarpe
Legrand
Placă Céliane - Metal - 4 posturi - Albastru șarpe
REF. 068774
EAN.
3414970449672
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 4 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 4 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 8 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
---|---|
Colour | Blue |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 303 mm |
Height | 82 mm |
Depth | 8.5 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentație
4 documente
Acord
OC / CB-FR_709703
(1.06 Mo)
Acord
NF-NF012_2513
(1.2 Mo)
Acord
OC / CB-FR_708376
(1.33 Mo)
Acord
OC / CB-FR_709693
(1.38 Mo)
SELECTEAZĂ O ACȚIUNE