![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-068255-WEB-F2.jpg)
Placă Céliane - priză retractor RJ 45 - alb
Legrand
Placă Céliane - priză retractor RJ 45 - alb
REF. 068255
EAN.
3245060682552
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | Yes |
With hinged lid | Yes |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 53 mm |
Device height | 124 mm |
Device depth | 35 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |