Skip to main content
Logo print

Placă Céliane - termostat/programator încălzire - alb

Legrand

Placă Céliane - termostat/programator încălzire - alb

REF. 068242 EAN. 3245060682422
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Other
Imprint/indication None
Utilization Thermostat
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
With label area Yes
With exchangeable lens/symbol No
Suitable for degree of protection (IP) Other
Degree of impact strength (IK) IK04
Width 124 mm
Height 53 mm
Depth 5.8 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C