Skip to main content
Logo print

Placă Valena Allure - priză RJ 45/RJ 11/RJ 12 - cu suport etichete - alb

Valena Allure Legrand

Placă Valena Allure - priză RJ 45/RJ 11/RJ 12 - cu suport etichete - alb

REF. 755475 EAN. 3414970485434
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Modular device for domestic switching devices
Utilization Other
Support ring No
With dust cover No
With hinged lid Yes
Outlet direction Straight
Imprintable label With indication plate
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 54.4 mm
Device height 54.4 mm
Device depth 7.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Documentație

1 document
Autocad 3D
755479_AllCATPart.stp ifc (6.92 Mo)