![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754769-LEGRAND-1000.jpg)
Placă Valena Allure - de tip tată/priză TV de tip „F” - perlat
Valena Allure
Legrand
Placă Valena Allure - de tip tată/priză TV de tip „F” - perlat
REF. 754769
EAN.
3414970479747
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Other |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 53.1 mm |
Device height | 53.1 mm |
Device depth | 8.2 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Documentație
1 document
Autocad 3D
SELECTEAZĂ O ACȚIUNE