Skip to main content
Logo print

Placă Valena Life - priză TV-SAT - aluminiu

VALENA LIFE Legrand

Placă Valena Life - priză TV-SAT - aluminiu

REF. 754822 EAN. 3414970462138
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Modular device for domestic switching devices
Utilization Other
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 54.4 mm
Device height 54.4 mm
Device depth 8 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Documentație

1 document
Autocad 3D
754820_AllCATPart.stp ifc (6.72 Mo)