![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/LG-09004-WEB-R.jpg)
PREF 3X1,5 B.R V/J 16
Legrand
PREF 3X1,5 B.R V/J 16
REF. 09004
EAN.
3414971488502
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Material | Polyolefin |
---|---|
Halogen free | No |
Fire retardant version | Yes |
Bending strength | Flexible |
Compressive strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Impact strength class according to EN 61386-1 | Heavy (class 4, 1250 N) |
Flush-mounted installation | Yes |
Surface mounting | Yes |
Suitable for installation on wood | Yes |
Suitable for hollow wall installation | Yes |
Suitable for concrete installation | Yes |
Machine and systems installation | No |
Suitable for underfloor installation (screed) | Yes |
Outdoor installation | No |
Suitable for underground installation | No |
---|---|
Inner diameter | 10.7 mm |
Outer diameter | 16 mm |
Operating temperature | -5-90 °C |
High conducting inner coating | No |
Colour | Blue |
Number of cores single core cable | 3 |
Number of cores signal-/telecommunications cable | 0 |
Number of coaxial cables | 0 |
Number of data cables | 0 |
With draw wire | No |
Number of cores low voltage power cable | 3 |
Number of loudspeaker cables | 0 |
Nominal cross section conductor | 1.5-1.5 mm² |