![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/051630-LEGRAND-1000.jpg)
Prelungitor - 2P+T - 16 A - IP 44 - IK 08 - prelungitor dublu - 10 m - negru
Legrand
Prelungitor - 2P+T - 16 A - IP 44 - IK 08 - prelungitor dublu - 10 m - negru
REF. 051630
EAN.
3245060516307
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Connection 1 | Protective contact plug CEE 7/4 (type F) |
---|---|
Cable entry connection 1 | Straight |
Connection 2 | Other |
Number of cores | 3 |
Nominal cross section conductor | 1.5 mm² |
Length | 10 m |
Material outer sheath | Rubber |
Temperature resistance | -15-100 °C |
Nominal voltage | 230-230 V |
---|---|
Colour outer sheath | Black |
Spiralized cable | No |
With protective conductor | Yes |
Oil resistant according to EN IEC 60811-404 | No |
With cord switch | No |
Outer diameter approx. | 10 mm |