Skip to main content
Logo print

Prelungitor Plexo 20 A - 3P+T - IP44-IK08 - mâner cu ieșire laterală cenușiu

Legrand

Prelungitor Plexo 20 A - 3P+T - IP44-IK08 - mâner cu ieșire laterală cenușiu

REF. 090177 EAN. 3245060901776
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
Degree of protection (IP) IP44
Insert direction Angled
Connection system Screwed terminal
Suitable for protective contact pin No
Colour Grey
For heavy conditions according to VDE No
Width 90 mm
Height 70 mm
Depth 130 mm