Skip to main content
Logo print

Presetupa gri RAL 7035 - IP 55 - ISO 63 - diamentru cablu 34 - 44 mm

Legrand

Presetupa gri RAL 7035 - IP 55 - ISO 63 - diamentru cablu 34 - 44 mm

REF. 096809 EAN. 3245060968090
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Thread type Metric
Nominal thread size metric/PG 40
Pitch thread 1.5 mm
Thread length 18 mm
Wrench width 52 mm
Hexagon angular dimension 53 mm
Suitable for cable diameter 22-32 mm
Material Plastic
Material quality Polyamide (PA)
Surface protection Untreated
Halogen free Yes
Glass-fibre reinforced No
Degree of protection (IP) IP55
Shock resistant Yes
Colour Grey
RAL-number 7035
Bend radius protection/trumpet flare No
With locknut No
Model Straight
Flat cable coupling No
Separable screw gland No
Operating / setting temperature -20-80 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Storage temperature -20-80 °C

Documentație

1 document
Autocad 3D
096809.dwg dwg (0.1 Mo)
1 document
Profilul de mediu
LGRP-2014-113-V1-EN.pdf pdf (0.96 Mo)