![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/25/25700F_20-BTICINO-1000.jpg)
Presetupa IP55 pentru tuburi Ø16mm
Bticino
Presetupa IP55 pentru tuburi Ø16mm
REF. 25700F/20
EAN.
8012199380544
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Thread type | PG |
---|---|
Nominal thread size metric/PG | 16 |
Nominal thread size inch/gas pipe thread | Other |
Pitch thread | 1.41 mm |
Thread length | 8.5 mm |
Suitable for cable diameter | 20-20 mm |
Material | Plastic |
Material quality | Other |
Surface protection | Other |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP55 |
Shock resistant | No |
Colour | Grey |
Bend radius protection/trumpet flare | No |
---|---|
With locknut | Yes |
Model | Other |
Multi seal area | No |
Flat cable coupling | No |
With strain relief | No |
Type of sealing | Sealing ring |
Separable screw gland | Yes |
Operating / setting temperature | -25-45 °C |
Explosion-tested version | Yes |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -25-45 °C |