![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721133-WEB-R.jpg)
Priza 2P, term surub, alb
Suno
Legrand
Priza 2P, term surub, alb
REF. 721133
EAN.
3414972044899
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Other |
---|---|
Number of active contacts (round) | 1 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 0 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Antimicrobial treatment | No |
With loop through function | No |
With on/off switch | No |
Colour of switch operator | White |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 37.6 mm |
Min. depth of built-in installation box | 32 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 27.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Terminal marking indication | No |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Not applicable |
Cover | Central cover plate |
Connected object | No |
Documentație
1 document
Fișă tehnică
1 document
Acord
OC / CB-HU-004320
(1.05 Mo)
SELECTEAZĂ O ACȚIUNE