Priză aparat ras Living Light - 230 V~-115/230 V~ - Alb - 3 module
Bticino
Priză aparat ras Living Light - 230 V~-115/230 V~ - Alb - 3 module
REF. N4177
EAN.
8012199530123
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Number of modules (module system) | 3 |
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | Yes |
Nominal voltage low value | 115 V |
Nominal voltage high value | 230 V |
Rated output | 20 VA |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9016 |
Transparent | No |
---|---|
Device width | 66 mm |
Device height | 44 mm |
Device depth | 60 mm |
With built-in installation box | No |
Min. depth of built-in installation box | 59 mm |
Built-in depth | 49 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE