Priza difuzor, borne 4mm2, iv
Suno
Legrand
Priza difuzor, borne 4mm2, iv
REF. 721292
EAN.
3414972047500
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
Category | Other |
Colour | Beige |
RAL-number | 1013 |
Connection type | Other |
Device width | 72.5 mm |
---|---|
Device height | 72.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Tube diameter for wall mounted product | 0-0 mm |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE