Priză FLEX 20A Living Light -Tech
Bticino
Priză FLEX 20A Living Light -Tech
REF. NT4955/20
EAN.
8012199834047
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Suitable for degree of protection (IP) | IP20 |
Device width | 94.6 mm |
---|---|
Device height | 86 mm |
Device depth | 34.3 mm |
Built-in depth | 34.3 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |