Priză HD 15 + Jack 3.5 mm - ivoar
VALENA LIFE
Legrand
Priză HD 15 + Jack 3.5 mm - ivoar
REF. 753270
EAN.
3414970475480
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | D-Sub 15-pole |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | Beige |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 2 |
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 74.7 mm |
Device height | 74.7 mm |
Device depth | 39.4 mm |
Built-in depth | 27.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
SELECTEAZĂ O ACȚIUNE