Skip to main content
Logo print

Priză HD 15 de tip mamă + mufă de 3,5 mm Prog. Céliane

CELIANE Legrand

Priză HD 15 de tip mamă + mufă de 3,5 mm Prog. Céliane

REF. 067376 EAN. 3245060673765
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Basic element
Utilization D-Sub 15-pole
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour Other
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With buses/couplings Yes
Suitable for number of connectors 2
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 45.05 mm
Device height 45.05 mm
Built-in depth 25.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C