Skip to main content
Logo print

Priză RJ 45 Axolute - Cat. 6 - STP - Alb - 1 modul

AXOLUTE Bticino

Priză RJ 45 Axolute - Cat. 6 - STP - Alb - 1 modul

REF. HD4279C6S EAN. 8012199984049
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour White
RAL-number 0
Connection type Insulation displacement connector
Shielded buses Yes
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Colour coding Yes
Device width 22.3 mm
Device height 45 mm
Device depth 44 mm
Number of modules (module system) 1
Built-in depth 31 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentație

2 documente
Fișă tehnică
F01754EN-00.pdf pdf (2.11 Mo)
Manual de instrucțiuni
G5289C.pdf pdf (0.63 Mo)