![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-067345-WEB-R.jpg)
Priză RJ 45 Céliane - Cat. 6 - FTP - LCS²
CELIANE
Legrand
Priză RJ 45 Céliane - Cat. 6 - FTP - LCS²
REF. 067345
EAN.
3245060673451
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Colour coding | Yes |
---|---|
Device width | 45 mm |
Device height | 45 mm |
Device depth | 34.9 mm |
Number of modules (module system) | 2 |
Built-in depth | 25.2 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentație
2 documente
Fișă tehnică
Manual de instrucțiuni
7 documente
Acord
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Profilul de mediu
Acord
AoC-PL3_Cat6_FTP_32756_ac1181022
(0.07 Mo)
Acord
AoC-PL2_Cat6FTP3275632856ac1181020
(0.07 Mo)
Acord
AoC-SA52_SB52_ac109588
(0.06 Mo)
Acord
AoC-CL2_Cat6FTP3275632856ac1181021
(0.07 Mo)
Profilul de mediu
SELECTEAZĂ O ACȚIUNE