Priză RJ 45 Livinglight Cat. 6 - FTP - Alb - 1 modul
LIVING LIGHT
Bticino
Priză RJ 45 Livinglight Cat. 6 - FTP - Alb - 1 modul
REF. N4279C6F
EAN.
8012199976822
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
Connection type | Other |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Outlet direction | Straight |
With dust cover | Yes |
---|---|
Degree of protection (IP) | IP21 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 37 mm |
Number of modules (module system) | 1 |
Built-in depth | 23 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Documentație
2 documente
Fișă tehnică
Manual de instrucțiuni
5 documente
Acord
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Acord
AoC-PL2_Cat6FTP3275632856ac1181020
(0.07 Mo)
Acord
AoC-SA52_SB52_ac109588
(0.06 Mo)
Acord
AoC-CL2_Cat6FTP3275632856ac1181021
(0.07 Mo)
Acord
AoC-PL3_Cat6_FTP_32756_ac1181022
(0.07 Mo)
SELECTEAZĂ O ACȚIUNE