Skip to main content
Logo print

Priză RJ 45 Livinglight Cat. 6A - STP - Antracit - 1 modul

LIVING LIGHT Bticino

Priză RJ 45 Livinglight Cat. 6A - STP - Antracit - 1 modul

REF. L4279C6A EAN. 8012199976716
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Type of connector RJ45 8(8)
Suitable for number of connectors 1
Category 6A (IEC)
Colour Anthracite
Connection type Other
Shielded buses Yes
Shielded housing Yes
With label space Yes
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Colour coding Yes
Device width 22 mm
Device height 44 mm
Device depth 44 mm
Number of modules (module system) 1
Built-in depth 30 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted/recessed mounted

Documentație

2 documente
Fișă tehnică
F01675EN-00.pdf pdf (1.84 Mo)
Manual de instrucțiuni
G5289C.pdf pdf (0.63 Mo)