Priza RJ11, negru
Suno
Legrand
Priza RJ11, negru
REF. 721461
EAN.
3414972047739
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
Category | 3 |
Colour | Black |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Inclined |
With dust cover | No |
---|---|
With terminal resistor | No |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 72.5 mm |
Device height | 72.7 mm |
Device depth | 42.41 mm |
Built-in depth | 32.43 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-70 °C |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE