![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-070724-WEB-R.jpg)
Priza TV-RD-SAT - alb antimicrobian
PROGRAMME PLEXO
Legrand
Priza TV-RD-SAT - alb antimicrobian
REF. 070724
EAN.
3245060707248
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
DAB+ | Yes |
Mounting method | Surface mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Radio frequency band | 87.5-240 MHz |
SAT frequency band | 950-2400 MHz |
Type of fastening | Mounting with screw |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Surface protection | Untreated |
Surface finishing | Matt |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Antimicrobial treatment | Yes |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Documentație
3 documente
Manual de instrucțiuni
Fișă tehnică
Fișă tehnică
1 document
Acord
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
SELECTEAZĂ O ACȚIUNE