![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721463-WEB-R.jpg)
Priza TV sau SAT tip F, stea, ng
Suno
Legrand
Priza TV sau SAT tip F, stea, ng
REF. 721463
EAN.
3414972048729
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Type of fastening | Mounting with claw and screw |
Colour | Black |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 72.5 mm |
Device height | 72.7 mm |
Device depth | 27.8 mm |
Min. depth of built-in installation box | 40.6 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Documentație
2 documente
Fișă tehnică
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE