![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721466-WEB-R.jpg)
Priza TV tata, de capat, ng
Suno
Legrand
Priza TV tata, de capat, ng
REF. 721466
EAN.
3414972049023
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 10 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Type of fastening | Mounting with claw and screw |
Colour | Black |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 72.5 mm |
Device height | 72.7 mm |
Device depth | 27.8 mm |
Min. depth of built-in installation box | 40.6 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Documentație
2 documente
Fișă tehnică
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE