Skip to main content
Logo print

Priza TV tata, conexiune stea, alb

Suno Legrand

Priza TV tata, conexiune stea, alb

REF. 721164 EAN. 3414972048484
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply Yes
Type of fastening Mounting with claw and screw
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 72.5 mm
Device height 72.7 mm
Device depth 27.8 mm
Min. depth of built-in installation box 40.6 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

Documentație

2 documente
Fișă tehnică
F03460EN-01.pdf pdf (1.37 Mo)
Manual de instrucțiuni
LE12326AA.pdf pdf (1.31 Mo)