![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/010452_pw_118970.jpg)
Profilat 65x220 alb 2M
DLP Universal Trunking LG
Legrand
Profilat 65x220 alb 2M
REF. 010459
EAN.
3245060104597
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Width | 220 mm |
---|---|
Depth | 65 mm |
Length | 2000 mm |
Number of covers | 3 |
Covers supplied with the product | No |
Cover width 1 | 65 mm |
Cover width 2 | 65 mm |
Cover width 3 | 65 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
---|---|
RAL-number | 9003 |
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 6 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Useful cross section | 11970 mm² |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE