![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721511-WEB-R.jpg)
Rama 1 post, aluminiu
Suno
Legrand
Rama 1 post, aluminiu
REF. 721511
EAN.
3414972042611
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 83 mm |
Height | 9.8 mm |
Depth | 83 mm |
Built-in width | 0 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentație
1 document
Fișă tehnică
15 documente
Acord
Decl. UE RED-A 4172 A
(0.45 Mo)
Acord
Decl. UE RED-A 4161 A
(0.45 Mo)
Profilul de mediu
Acord
OC / CB-DE 2-039435
(0.66 Mo)
Acord
OC / CB-HU-004323
(1.58 Mo)
Acord
OC / CB-FR_717816
(1.55 Mo)
Acord
OC / CB-HU-004321
(0.79 Mo)
Acord
OC / CB-HU-004320
(1.05 Mo)
Acord
Decl. UE RED-A 4139 A
(0.45 Mo)
Acord
OC / CB-HU-004319
(0.79 Mo)
Profilul de mediu
Acord
OC / CB-HU-003459
(0.46 Mo)
Acord
OC / CB-HU-003603
(0.46 Mo)
Acord
OC / CB-HU-004322
(0.78 Mo)
Acord
Decl. UE RED-A 4150 A
(0.45 Mo)
SELECTEAZĂ O ACȚIUNE