Skip to main content
Logo print

Rama 1 post, IP44, aluminiu

Suno Legrand

Rama 1 post, IP44, aluminiu

REF. 721344 EAN. 3414972042796
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
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
Colour Aluminium
RAL-number (similar) 9023
Transparent No
With hinged lid Yes
Degree of protection (IP) IP44
Degree of impact strength (IK) IK07
Type of fastening Other
Width 86 mm
Height 86 mm
Depth 20.3 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentație

1 document
Fișă tehnică
F03694EN-00.pdf pdf (0.62 Mo)
6 documente
Acord
OC / CB-HU-004319 (0.79 Mo)
Acord
OC / CB-HU-003459 (0.46 Mo)
Acord
OC / CB-HU-003603 (0.46 Mo)
Acord
OC / CB-HU-004323 (1.58 Mo)
Acord
OC / CB-HU-004322 (0.78 Mo)
Acord
OC / CB-HU-004320 (1.05 Mo)