Skip to main content
Logo print

Rama 5 posturi, aluminiu periat

Suno Legrand

Rama 5 posturi, aluminiu periat

REF. 721565 EAN. 3414972044080
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 5
Mounting direction Horizontal and vertical
Number of units horizontal 5
Number of units vertical 1
Number of modules horizontal (module system) 10
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 368 mm
Height 9.8 mm
Depth 83 mm
Built-in width 0 mm
Built-in height 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentație

1 document
Fișă tehnică
F03652EN-00.pdf pdf (1.38 Mo)
9 documente
Acord
OC / CB-HU-004319 (0.79 Mo)
Profilul de mediu
LGRP-01397-V01.01-EN.pdf pdf (0.65 Mo)
Acord
OC / CB-HU-003459 (0.46 Mo)
Profilul de mediu
LGRP-01560-V01.01-EN.pdf pdf (0.69 Mo)
Acord
OC / CB-HU-003603 (0.46 Mo)
Acord
OC / CB-HU-004323 (1.58 Mo)
Acord
OC / CB-HU-004322 (0.78 Mo)
Acord
OC / CB-HU-004321 (0.79 Mo)
Acord
OC / CB-HU-004320 (1.05 Mo)