![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HA/BT-HA4802M3HCR-WEB-F.jpg)
Ramă dreptunghiulară Axolute aluminiu anodizat 2+2+2 module orizontal - Cromat
Bticino
Ramă dreptunghiulară Axolute aluminiu anodizat 2+2+2 module orizontal - Cromat
REF. HA4802M3HCR
EAN.
8012199959115
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 3 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 3 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Anodised |
Surface finishing | Matt |
---|---|
Colour | Chrome |
RAL-number (similar) | 7035 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 245.6 mm |
Height | 95.6 mm |
Depth | 9.95 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |