Skip to main content
Logo print

Ramă dreptunghiulară Axolute aluminiu lucios 2+2+2 module orizontale - Antracit

Bticino

Ramă dreptunghiulară Axolute aluminiu lucios 2+2+2 module orizontale - Antracit

REF. HA4802M3HXS EAN. 8012199959283
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 3
Mounting direction Horizontal
Number of units horizontal 3
Number of units vertical 1
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Metal
Material quality Aluminium
Halogen free Yes
Antimicrobial treatment No
Surface protection Satinized
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 9001
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 245.6 mm
Height 95.6 mm
Depth 9.95 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable