![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/LNA4802TE-BTICINO-1000.jpg)
Ramă Living Light 2 module - Tech
Bticino
Ramă Living Light 2 module - Tech
REF. LNA4802TE
EAN.
8005543422847
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
---|---|
RAL-number (similar) | 9006 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 88 mm |
Height | 86 mm |
Depth | 10.2 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentație
1 document
Fișă tehnică
9 documente
Profilul de mediu
Acord
Decl. UE RED-A 4170 A
(0.45 Mo)
Acord
Decl. UE RED-A 4169 A
(0.45 Mo)
Acord
OC / CB-DE 2-039436
(0.66 Mo)
Acord
Decl. UE RED-A 4147 A
(0.45 Mo)
Acord
Decl. UE RED-A 4158 A
(0.45 Mo)
Acord
OC / CB-FR_717744
(0.46 Mo)
Acord
Decl. UE RED-A 4050 B
(0.45 Mo)
Acord
OC / CB-FR_701798 A1
(0.44 Mo)
SELECTEAZĂ O ACȚIUNE