Skip to main content
Logo print

Rama Mosaic - 2 x 8 module - alb

PROGRAMME MOSAIC Legrand

Rama Mosaic - 2 x 8 module - alb

REF. 078837 EAN. 3245060788377
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 2
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 2
Number of modules horizontal (module system) 8
Number of modules vertical (module system) 2
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 237 mm
Height 166 mm
Depth 9 mm
Built-in height 0 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentație

1 document
Fișă tehnică
F00416EN-06.pdf pdf (0.2 Mo)
4 documente
Acord
Acord
NF-NF012_2201/A2 (1.3 Mo)
Acord
Acord