![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/078825-LEGRAND-1000.jpg)
Rama Mosaic - 5 module verticale - alb
PROGRAMME MOSAIC
Legrand
Rama Mosaic - 5 module verticale - alb
REF. 078825
EAN.
3245060788254
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 1 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 5 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
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
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 153 mm |
Height | 82 mm |
Depth | 9 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Wood Climate area | Not applicable |
Documentație
1 document
Fișă tehnică
6 documente
Acord
OC / CB-FR_707532
(4.1 Mo)
Acord
OC / CB-630164B/A1
(0.56 Mo)
Acord
NF-NF012_1945
(0.74 Mo)
Acord
NF-NF012_2201/A2
(1.3 Mo)
Acord
OC / CB-FR_705591/A3
(0.73 Mo)
Acord
OC / CB-FR_707308/A3
(4.23 Mo)
SELECTEAZĂ O ACȚIUNE