Skip to main content
Logo print

Rama suport pentru montaj îngropat Plexo IP 55 - 1 aparat - gri

PROGRAMME PLEXO Legrand

Rama suport pentru montaj îngropat Plexo IP 55 - 1 aparat - gri

REF. 069681 EAN. 3245060696818
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
With mounting grid Yes
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 7046
Transparent No
With hinged lid No
Degree of protection (IP) IP55
Degree of impact strength (IK) IK07
Type of fastening Screw mounting
Width 86 mm
Height 86 mm
Depth 46 mm
Built-in height 0 mm
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentație

1 document
Fișă tehnică
F00352EN-06.pdf pdf (0.95 Mo)
1 document
Autocad 3D
3D_LG-069681.stp ifc (4.76 Mo)
9 documente
Acord
AENOR-030/002271 (0.68 Mo)
Acord
OC / CB-FR_711317 (0.64 Mo)
Acord
Acord
NF-NF012_3288 (0.64 Mo)
Acord
NF-NF012_2896 (0.79 Mo)
Acord
VDE-40023632 (2.52 Mo)
Acord
OC / CB-FR_711318 (0.58 Mo)
Acord
Acord
CEBEC-17591 (0.54 Mo)