Skip to main content
Logo print

Rama Valena Allure - 1 post - aluminiu

VALENA ALLURE Legrand

Rama Valena Allure - 1 post - aluminiu

REF. 754391 EAN. 3414970478351
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 90 mm
Height 90 mm
Depth 10 mm
Built-in height 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentație

1 document
Fișă tehnică
F02208EN-00.pdf pdf (0.66 Mo)
1 document
Autocad 3D
754301_AllCATPart.stp ifc (9.65 Mo)
9 documente
Acord
OC / CB-FR_711212 (1.01 Mo)
Acord
VDE-40044639 (0.29 Mo)
Acord
OC / CB-FR_705449 (1.08 Mo)
Acord
OC / CB-HU-003511 (0.46 Mo)
Acord
OC / CB-HU-001615 (0.97 Mo)
Acord
OC / CB-FR_705589 (1.34 Mo)
Acord
OC / CB-HU-001784 (1.45 Mo)
Acord
Acord