![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754351-LEGRAND-1000.jpg)
Rama Valena Allure - 1 post - auriu narcis
VALENA ALLURE
Legrand
Rama Valena Allure - 1 post - auriu narcis
REF. 754351
EAN.
3414970477958
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Decor |
Surface finishing | Glossy |
---|---|
Colour | Gold |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 90 mm |
Height | 90 mm |
Depth | 10 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentație
1 document
Fișă tehnică
1 document
Autocad 3D
8 documente
Acord
OC / CB-FR_711212
(1.01 Mo)
Acord
OC / CB-HU-001784
(1.45 Mo)
Acord
VDE-40044639
(0.29 Mo)
Acord
MEEI-UP 69266624 0001
(2.39 Mo)
Acord
OC / CB-FR_705449
(1.08 Mo)
Acord
OC / CB-HU-003511
(0.46 Mo)
Acord
MEEI-UP 69250798 0001
(0.37 Mo)
Acord
OC / CB-HU-001615
(0.97 Mo)
SELECTEAZĂ O ACȚIUNE