![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754221-LEGRAND-1000.jpg)
Rama Valena Life - rama simpla - priza dubla 2x2P+E - alb
VALENA LIFE
Legrand
Rama Valena Life - rama simpla - priza dubla 2x2P+E - alb
REF. 754221
EAN.
3414970541185
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 1 |
---|---|
Number of units horizontal | 1 |
Number of units vertical | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 86 mm |
Height | 114 mm |
Depth | 14 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentație
1 document
Fișă tehnică
1 document
Autocad 3D
4 documente
Profilul de mediu
Acord
OC / CB-HU-001488
(0.26 Mo)
Acord
OC / CB-HU-001659
(0.82 Mo)
Acord
MEEI-UP 69266657
(2.29 Mo)
SELECTEAZĂ O ACȚIUNE