Skip to main content
Logo print

Retractor pentru uz casnic - capacitate medie - 2P+T - 10/16 A - 15 m

Legrand

Retractor pentru uz casnic - capacitate medie - 2P+T - 10/16 A - 15 m

REF. 090971 EAN. 3245060909710
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Housing material Plastic
Cable assembly H05VV-F
Core cross section 1.5 mm²
Number of cores 3
Number of CEE socket outlets 0
Number of socket outlets with protective contact CEE 7/3 (type F) 4
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Cable length 10 m
With mounting frame No
Automatic cable winding Yes
With thermal overload protection Yes
Protection None
Degree of protection (IP) IP40
Width 230 mm
Height 293 mm
Depth 121 mm
Degree of impact strength (IK) IK08
Halogen free No

Documentație

1 document
Acord
NF-634911 (0.17 Mo)