Skip to main content
Logo print

Scară Swifts H150 6m L200 Gac

Legrand

Scară Swifts H150 6m L200 Gac

REF. EL200G6M EAN. 5012774118862
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Type of side joist Profile (open)
Side perforation Yes
Type of rung Perforated profile
Fixation rung Welded
Height 150 mm
Width 240 mm
Length 6000 mm
Useful cross section 22736 mm²
Suitable for circuit integrity No
Rung centre spacing 300 mm
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other