![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-PRBGZ-WEB-R.jpg)
Scară SwiftsH125 Gac etrier susp.
Legrand
Scară SwiftsH125 Gac etrier susp.
REF. PRBGZ
EAN.
5012774052678
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Suitable for cable management system width | 150-900 mm |
---|---|
Suitable for cable management system height | 125-125 mm |
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Tray mounting | Screwable |
Load bearing capacity | 3924 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |